<% 'Set Headline Value headlineValue = "Press Release - New Guides for Smoother Performance" %>
Press Release - New Guides for Smoother Performance

2005.06.24


<% if ( "" = "Top" ) then %>
<% end if %> Addison, Illinois—NSK Precision America Inc., a leading supplier of precision motion control solutions to the North American market, is pleased to announce the introduction of their new PU/PE Miniature Linear Guides. With this new generation of linear guides, NSK delivers what customers want most of all -- smoother, more efficient performance combined with cost effective design.

Smoother operation is the result of the new ball recirculation design, which incorporates molded resin for the ball recirculation circuit, to stabilize the friction force. The redesign also resulted in the new PU/PE linear guides being 20% lighter than conventional guides which also contributes to the smoother operation. The key to achieving cost effective design was to integrate the ball recirculation mechanism into one unit which decreases the number of parts and simplifies assembly.

The unique labyrinth structures improve slider performance and provides an excellent seal to significantly reduce the generation of dust, making the PU/PE guides well suited to clean room
applications. The elimination of metal-to-metal contact and the improved recirculation and ball groove profile translates into less noise and the use of stainless steel makes the units corrosion
resistant. Optional NSK Patented K1TM lubrication units provide long-term maintenance-free operation up to 50,000KM of travel. <% if ( "" = "Bottom" ) then %>
<% end if %>
Posted by: << Back