<% 'Set Headline Value headlineValue = "Press Release - HS-Type Linear Guide " %>
Press Release - HS-Type Linear Guide

2005.07.11


<% if ( "" = "Top" ) then %>
<% end if %> NSK Ltd. announces the development of a high-precision rolling guide, the NSK High-Accuracy series HS-Type Linear Guide (patent pending). The main feature of the High-Accuracy Series HS-type Linear Guide is its slider. The longer slide improves the overall motion accuracy by two-thirds than that of a conventional slider.

Applications requiring extremely high accuracy have avoided cyclical motion accuracy errors by adopting an air slide or a sliding guide for their applications. Air slides suffer from low rigidity, are expensive and costly to maintain.

The development of the HS-type Linear Guide is the result of our success with the HA-Type Series, specially created for machine tool applications. What is unique about the HS-Type is that it offers lower friction in a compact design for precision equipment applications.

Applications would include LCD linear coating machines, dicers, slicers, precision measuring instruments, LCD repair equipment, plastics processing machines and other types of precision tables. Five models are also available of this series. <% if ( "" = "Bottom" ) then %>
<% end if %>
Posted by: << Back