|
|
- Electric Power Steering Systems
-
The lightweight and compact EPS creates various merits for the future, in addition to improvements in fuel efficiency due to its lightweight. The steering systems, which accurately conveys road conditions to the driver, is indispensable for safe and comfortable driving.
-
- By applying its unique precision control based on vehicle running tests, NSK can ensure flexible management for the different input loads of various types of vehicles. NSK’s ideal EPS will be one where you can truly sense the car.
-
- Moreover, NSK’s original plastic technology used in various types of steering columns contributes to improved safety due to its excellent impact-absorbing characteristics.
-
12,000N Column-type EPS System
-
Motor
- Brushless motor
- High output torque: 5.8 Nm
- Light weight: 2.5 Kgf
Column & Worm Gear Box
- Reduction ratio: 20
- High capacity PA66 worm wheel gear
- Bearings of high capacity and low friction
Intermediate Shaft
- Ball and roller slider
- High Yoke capacity
Rack & Pinion Steering
- Rack stroke/rev. of pinion: 50 mm/rev
- High capacity R&P gear
- Bearings of high capacity and low friction
-
Column Type Electric Power Steering
Column type EPS with lower pivot tilt mechanism for passenger vehicles.
-
Pinion Type Electric Power Steering
Pinion type EPS for passenger vehicles.
|
|