Technical Information
  1. CAD Files
  2. Product Catalogs 
  3. NSK TecWeb
  4. Technical Journals
  5. NSK Grease MSDS Sheets
  6. NSK Cross Reference

 

Monocarrier (Linear Actuator)

The Monocarrier is now in compliance with RoHS requirements due to a change in the sensor type used. In addition, the design has been improved to allow greater flexibility when mounting the sensors to the rail. The sensors can be freely mounted at any position on the rail.

Compact single axis linear actuators combine high quality NSK ball screws, linear guides and supporting bearings. Achieve maintenance-free operation with K1 Lubrication Units which are built in as a standard feature on these linear actuators. Each linear actuator features corrosion resistant, low-temperature, black chrome plating on the rail and slider.  These linear actuators offer simplified design and installation across many industries.

The Monocarrier is now domestically manufactured and available for delivery within two weeks.

To download Linear Actuator CAD files, click here.

Bracket CAD files by size:
03/05 | 05/08 | 06/08 | 05/10 | 06/10 | 08/10

© 2008 All Rights Reserved, NSK Corporation | Privacy Policy

NSK Americas

Think NSK

Search:
am NSK Americas