Precision Steel Balls
  • HOW NSK-AKS STEEL BALLS ARE MANUFACTURED

    Heading
    Material wire is headed into spherical blanks by high speed automatic machines. The accurate blanks obtained in this process have positive effect on the subsequent processes.

    Flashing
    Headed blanks are roughly ground during rotation under high pressure in disk grooves of special cast-iron. Balls are repeatedly fed into the grooves by means of a rotary conveyor.

    Heat Treatment
    Balls are heated, quenched, and tempered in a fully controlled automatic furnace. These procedures give the balls maximum strength and durability.

    Hard Grind and Lapping
    Balls are ground or lapped to final size and finished to the required surface. The dimensional accuracy and surface profiles of the balls are determined by the lapping machine, lapping oils, the material of the lapping disk, lapping pressure and other procedures.

    Cleaning
    Balls are thoroughly cleaned to eliminate stains, dust, and steel powder from the ball surface.

    Visual Inspection
    All balls are 100% inspected with automatic surface-checking machines.

  • MATERIAL: SUJ2
    NSK-AKS uses only high grade chrome steel of the through hardening type manufactured by the electric furnace process, which is processed by the latest methods of vacuum degassing to insure maximum fatigue life. All sizes and grades are made from the same materials.

    SIZE GRADE QUANTITY
    Ball

    Size
    Grade

    5
    Grade

    10
    Grade

    20
    Quantity
    3/16 X X X 10,000
    15/64 X X X 5,000
    1/4 X X X 4,000
    17/64 X X X 3,500
    15/64 X X X 5,000
    9/32 X X X 3,000
    5/16 X X X 2,000
    11/32 X X X 1,600
    3/8 X X X 1,200
    13/32 X X X 1,000
    7/16 X X X 800
    11.5mm X X X 700
    15/32 X X X 600
    1/2 X X X 500
    7/32 X X 400
    9/16 X X 350
    19/32 X X 300
    5/8 X X 250

    ABMA Grade

Import Availability

NSK-AKS has the ability to import balls from other AKS global locations, which would include:

  • Ceramic Balls
  • Carbon Steel Balls
  • Brass Balls
  • Nylons Balls
  • Specialty Non Metallic Balls
  • Ultra High Precision
  • Large, Small and Miniature

 

© 2008 All Rights Reserved, NSK Corporation | Privacy Policy

NSK Americas

No Compromise

Search:
am